Thermostat, B20

077B2077

Product Type: B20, Type designation: Standard thermostat, Used for product: Freezers with active alarm, Warm cut-in [°C]: -10, Warm cut-out [°C]: -17, Cold cut-out [°C]: -34.7, Cold cut-out [°C]: -34.7, Capillary tube length [mm]: 2000

Product details

Gross weight 0.105 Kilogram
Net weight 0.105 Kilogram
Volume 0.295 Liter
EAN 5702424004101

 

Adjusted at pressure [mm Hg] 760 mmHg
Adjusting position Warm
Ambient temperature range [°C] [max] 65 °C
Ambient temperature range [°C] [min] -25 °C
Approval CMIM
BEAB
CE
EAC
LLC CDC TYSK
cURus
Capillary tube length [mm] 2000 mm
CE evaluated Yes
China RoHS compliance Out of scope
Cold cut-in [°C] -24 °C
Cold cut-out [°C] -34.7 °C
Cold signal cut-in [°C] -19 °C
Contain batteries No
EU RoHS compliance Out of scope
In scope of WEEE No
Packing format Industrial pack
Product group Mechanical cold controls
Product Name Description Thermostat
Quantity per packing format 80 pc
REACH Candidate List substances No
Terminals 6,3 x 0,8 mm All
Type B20
Type designation Standard thermostat
UK RoHS compliance Out of scope
UL evaluated Yes
Used for product Freezers with active alarm
Warm cut-in [°C] -10 °C
Warm cut-out [°C] -17 °C
Warm signal differential [°C] 4 °C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality