Gas sensor, DST G54A, R454A

073G5023

Alarm threshold [LFL %]: 15, Supply voltage [V] AC: 24, Supply voltage [V] DC: 24.00, Measuring range [°C]: -40 - 80, Electrical connection: Mini Mate-N-Lok, Electrical connection size: 6 pin, Output signal: Dual, Specification key: DST G54A-AB-15-0AAB-LC003-M

Product details

Gross weight 59.85 Gram
Net weight 46 Gram
Volume 0.186 Liter
EAN 5715162988923

 

Alarm reset [LFL hysteresis %] 2,5
Alarm reset Modbus 5 seconds
Alarm reset Relay 5 seconds
Alarm threshold [LFL %] 15
Ambient temperature range [°C] [max] 95 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 200 °F
Ambient temperature range [°F] [min] -40 °F
Approval CE
C UL US UL Recognized
CE evaluated Yes
Communication configuration Danfoss Default
Contain batteries No
Electrical connection Mini Mate-N-Lok
Electrical connection size 6 pin
Electrical connection standard EN 60529
Enclosure design Round Ø6 black
Enclosure rating IP IP54
Flame rating UL 94 V-0
Housing material PA66 25% Glass fiber
Identical product 073G2023
International Article Number 5715162988923
Measuring range [°C] [max] 80 °C
Measuring range [°C] [min] -40 °C
Measuring range [°F] [max] 175 °F
Measuring range [°F] [min] -40 °F
Modbus termination 120 Ohm
Mounting interface 2 brackets 180 dgr
Operating temperature [°C] [max] 80 °C
Operating temperature [°C] [min] -40 °C
Operating temperature [°F] [max] 175 °F
Operating temperature [°F] [min] -40 °F
Output signal Dual
Packing format Multi pack
Pin 1 + supply
Pin 2 - common
Pin 3 Modbus A
Pin 4 Modbus B
Pin 5 Relay input
Pin 6 Relay NO
Pressure range [bar] [max] 1.2 bar
Pressure range [bar] [min] 0.7 bar
Pressure range [psi] [max] 17.4 psi
Pressure range [psi] [min] 10.15 psi
Product group Sensors
Product Name Description Gas sensor
Quantity per packing format 20 pc
Recovery time [min] <5
Refrigerants R454A
Rel. Humidity conditions 0 - 100
Response time [S] <15
Specification key DST G54A-AB-15-0AAB-LC003-M
Supply current max. [mA] 300 mA
Supply voltage [V] AC 24 V
Supply voltage [V] DC 24 V
Type DST G54A
UL evaluated Yes

附件

零配件

替换

替换

替换

服務

軟體

Software and firmware to extend functionality