PLUG FOR CARTRIGDE FILTER.

071N0074

PLUG FOR CARTRIGDE FILTER.

Product details

Gross weight 0.022 Kilogram
Net weight 0.021 Kilogram
Volume 0.011 Liter
EAN 5702425024061

 

Ambient temperature [°C] [max] 80 °C
Ambient temperature [°C] [min] -10 °C
Approval CE
CE evaluated Yes
China RoHS compliance Out of scope
Content Plug and O-ring.
Description PLUG FOR CARTRIGDE FILTER.
EU RoHS compliance Yes
EU RoHS exemption clause No
In scope of WEEE and contain batteries No
Packing format Multi pack
Product group Accessories for Burner Components
Quantity per packing format 240 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. f6e37ff9-2232-4ba6-955f-a8b8cdbf57b4
SCIP dossier product name Plug for cartridge filter BFP
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -20 °C
Type Accessories for BFP
UK RoHS compliance Yes
UK RoHS exemption clause No
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality