Product details

Gross weight 8 Gram
Net weight 6.3 Gram
Volume 0.133 Liter
EAN 5702425015243

 

Ambient temperature [°C] [max] 80 °C
Ambient temperature [°C] [min] -10 °C
Approval CE
CE evaluated Yes
China RoHS compliance Out of scope
Content Filter and O-ring.
Description RING FILTER BFP
EU RoHS compliance Yes
EU RoHS exemption clause No
Filter area [cm²] 13 cm²
Filter grade [µm] 150
In scope of WEEE and contain batteries No
Packing format Multi pack
Product group Accessories for Burner Components
Quantity per packing format 25 pc
REACH Candidate List substances No
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -20 °C
Type Accessories for BFP
UK RoHS compliance Yes
UK RoHS exemption clause No
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality