Product details

Gross weight 0.066 Kilogram
Net weight 0.065 Kilogram
Volume 0.05 Liter
EAN 5702425008276

 

Ambient temperature [°C] [max] 80 °C
Ambient temperature [°C] [min] -10 °C
Approval CE
CE evaluated Yes
China RoHS compliance Out of scope
Content Bush and screws.
Description BUSH 32 → 54 mm.
EU RoHS compliance Yes
EU RoHS exemption clause No
In scope of WEEE and contain batteries No
Packing format Industrial pack
Product group Accessories for Burner Components
Quantity per packing format 20 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 5d6050da-2e35-4d19-b7b6-b81fd7a5dab9
SCIP dossier product name Oil pump - BFP accessories - screws, bush, flange
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -20 °C
Type Accessories for BFP
UK RoHS compliance Yes
UK RoHS exemption clause No
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality