Tailpiece DN32 PN16 int.thread Rp1¼

065Z0294

Tailpiece DN32 PN16 int.thread Rp1¼

Product details

Gross weight 0.292 Kilogram
Net weight 0.288 Kilogram
Volume 0.147 Liter
EAN 5710104007700

 

Connection size Rp 1 1/4
Connection types Internal thread
Description Tailpiece DN32 PN16 int.thread Rp1¼
Diameter [mm] 32 mm
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Material BRASS
Packing format Single pack
Packing quantity 1
Product group Other valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Other valves accessories

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality