Tailpiece DN25 PN16 int.thread Rp1

065Z0293

Tailpiece DN25 PN16 int.thread Rp1

Product details

Gross weight 0.204 Kilogram
Net weight 0.204 Kilogram
Volume 0.146 Liter
EAN 5710104007694

 

Connection size Rp 1
Connection types Internal thread
Contain batteries No
Description Tailpiece DN25 PN16 int.thread Rp1
Diameter [mm] 25 mm
EU RoHS compliance Out of scope
Material Brass
Packing format Single pack
Packing quantity 1
Product group Other valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Other valves accessories

Accesorios

Repuestos

Reemplazo

Reemplazo

Reemplazo

Servicios

Software

Software and firmware to extend functionality