Tailpiece DN20 PN16 int.thread Rp#

065Z0292

Tailpiece DN20 PN16 int.thread Rp#

Product details

Gross weight 0.142 Kilogram
Net weight 0.136 Kilogram
Volume 0.057 Liter
EAN 5710104007687

 

Connection size Rp 3/4
Connection types Internal thread
Description Tailpiece DN20 PN16 int.thread Rp#
Diameter [mm] 20 mm
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Material BRASS
Packing format Single pack
Packing quantity 1
Product group Other valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 019290b8-f80c-472c-ab67-1a012cc47448
SCIP dossier product name Tailpiece
Type Other valves accessories

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality