Tailpiece DN15 PN16 int.thread Rp#

065Z0291

Tailpiece DN15 PN16 int.thread Rp#

Product details

Gross weight 0.09 Kilogram
Net weight 0.09 Kilogram
Volume 0.04 Liter
EAN 5710104007670

 

Connection size Rp 1/2
Connection types Internal thread
Description Tailpiece DN15 PN16 int.thread Rp#
Diameter [mm] 15 mm
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Material BRASS
Packing format Single pack
Packing quantity 1
Product group Other valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Other valves accessories

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality