Ball valves, JIP-IP, TW, Reduced Bore, PN 40, DN 25, Internal/ PEXFlextra 32 LOGSTOR

065N0392

Twin ball valve for press-fit connection to LOGSTOR pre-insulated PEXFlextra SINGLE pipes

Product details

Gross weight 3.56 Kilogram
Net weight 3.347 Kilogram
Volume 5.184 Cubic decimeter
EAN 5715162598696

 

Ambient temperature [°C] [min] -40 °C
Application District heating and cooling
Body material Weldable steel #20 or similar CE PED approved material
Connection size Rp 1
Connection types Internal/ PEXFlextra 32 LOGSTOR
Description Twin ball valve for press-fit connection to LOGSTOR pre-insulated PEXFlextra SINGLE pipes
Differential pressure range [bar] [Max] 40 bar
Function On/off
In scope of WEEE and contain batteries No
Kvs values [m³/h] 34 m³/h
Leakage rate [% Kvs] Leakage rate A
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 180 °C
Media temperature [°C] [Min] 0 °C
Medium alternative Glycolic water up to 50%
Mounting orientation All
Number of ports 2
Operation type T handle
Permissible media District heating/cooling circulation water
Pressure class PN 40
Product group Ball valves
Rotation angle [°] 90 °
Storage temperature [°C] [Min] -40 °C
Type JIP-IP, TW
Valve size DN 25
Valve type Reduced Bore

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality