Ball valves, JIP-WP, Branching, Reduced Bore, PN 40, DN 20, Welded / AluPEX 25 ISOPLUS

065N0076

Taylor made ball valve for connection to ISOPLUS pre-insulated ISOAluPEX pipes

Product details

Gross weight 0.897 Kilogram
Net weight 0.87 Kilogram
Volume 0.376 Liter
EAN 5702424613808

 

Ambient temperature [°C] [min] -40 °C
Application District heating and cooling
Body material Weldable steel #20 or similar CE PED approved material
China RoHS compliance Out of scope
Connection types Welded / AluPEX 25 ISOPLUS
Description Taylor made ball valve for connection to ISOPLUS pre-insulated ISOAluPEX pipes
Differential pressure range [bar] [Max] 40 bar
EU RoHS compliance Out of scope
Function On/off
In scope of WEEE and contain batteries No
Kvs values [m³/h] 15 m³/h
Leakage rate [% Kvs] Leakage rate A
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 180 °C
Media temperature [°C] [Min] 0 °C
Medium alternative Glycolic water up to 50%
Mounting orientation All
Number of ports 2
Permissible media District heating/cooling circulation water
Pressure class PN 40
Product group Ball valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Rotation angle [°] 90 °
Storage temperature [°C] [Min] -40 °C
Type JIP-WP, Branching
UK RoHS compliance Out of scope
Valve size DN 20
Valve type Reduced Bore

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality