FVF-M, Magnetic Insert DN80

065B7795

Magnetic Insert DN80

Produktdetails

Gross weight 0.493 Kilogram
Net weight 0.493 Kilogram
Volume 0.333 Liter
EAN 5702421555514

 

Body material BaFe 12019
China RoHS compliance Out of scope
Contain batteries No
Description Magnetic Insert DN80
EU RoHS compliance Out of scope
Label product Yes
Media temperature [°C] [Max] 350 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Permissible media District heating/cooling circulation water
Product group Accessories - Auxiliary Products
REACH Candidate List substances No
Type FVF-M

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality