VFG 2, PN 16, DN 100, 125 m³/h, Flange

065B2396

VFG2 PN16 100/125 2-way flange flow/ret

Product details

Gross weight 66 Kilogram
Net weight 61.4 Kilogram
Volume 86.4 Liter
EAN 5702421803134

 

Application District Heating
Cavitation factor 0.4
Cavitation factor 100% 0.32
Cavitation factor 25% 0.57
Cavitation factor 50% 0.48
Cavitation factor 75% 0.4
China RoHS compliance Out of scope
Connection types Flange
Contain batteries No
Description VFG2 PN16 100/125 2-way flange flow/ret
Diameter [mm] 100 mm
Differential pressure range [bar] [Max] 15 bar
EU RoHS compliance Out of scope
Flow characteristic Linear optimized
Function Pressure relief
Kvs values [m³/h] 125 m³/h
Leakage through port max. [% Kvs] 0.03
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 200 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Permissible media District heating/cooling circulation water
Pressure class PN 16
Pressure nominal [bar] 16 bar
Product group Pressure flow controllers
REACH Candidate List substances No
Spindle position Normally open
Stroke [mm] 20 mm
Type VFG 2
Valve body material Grey cast iron EN-GJL-250 (GG-25)
Valve cone material Stainless steel, mat. No. 1.4404
Valve seat material Stainless steel, mat. No. 1.4021
Valve size DN 100

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality