V74D52, PN 25, DN 20, Flow rate [m³/h]: 0.00, 1 bar - 5.5 bar, External Thread, Mounting version: Free

065-4208

V74D52 PN25 20/6,3 1,0-5,5 thr flo/ret

Product details

Gross weight 3.348 Kilogram
Net weight 3.348 Kilogram
Volume 9.24 Liter
EAN 5702421805718

 

Actuator size [cm²] 31 cm²
Application District Heating
Connection types External Thread
Description V74D52 PN25 20/6,3 1,0-5,5 thr flo/ret
Diameter [mm] 20 mm
Differential pressure range [bar] [Max] 12 bar
Flow control No
Flow limitation No
Flow rate [m³/h] 0 m³/h
Flow rate [m³/h] [Max] 0 m³/h
Function Press. reduction controller
Function VSP - P Yes
Function VSP - Q No
Function VSP - T No
In scope of WEEE and contain batteries No
Kvs values [m³/h] 6.3 m³/h
Leakage rate [% Kvs] 0.02
Media temperature [°C] [Max] 130 °C
Mounting version Free
Number of ports 2
Permissible media Termo oil
Pressure class PN 25
Pressure controller Pressure reduction controller
Pressure nominal [bar] 25 bar
Product group Pressure flow controllers
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Select if the Shock valve should be with a Fixed pressure or Adjustablepressure Adjustable
Type V74D52
Valve body material Red bronze CuSn5ZnPb (Rg5)
Valve size DN 20

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality