AVT, -10 °C - 40 °C, 210 mm, 5.0 m

065-0600

AVT PN25 -10-40/5m 210mm R3/4 Brass pck

Product details

Gross weight 1.678 Kilogram
Net weight 1.678 Kilogram
Volume 5.607 Liter
EAN 5702421544235

 

Ambient temperature [°C] [max] 70 °C
Ambient temperature [°C] [min] 0 °C
Approval standard DIN EN 14597:2005-12 TR (TW)700
Capillary tube length [m] 5 m
Description AVT PN25 -10-40/5m 210mm R3/4 Brass pck
EU RoHS compliance Yes with exemptions
Function Temp. controller
Gain Ks 0.3
Impulse tube material Copper mat. No 2.0090
In scope of WEEE and contain batteries No
Media temperature at sensor [°C] [Max] 90 °C
Mounting version Free
Product group Actuators - Temperature
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. c3f9e8ec-04a0-44f1-a973-1c12af183075
SCIP dossier product name AVT1
Sensor connection M22x1 / R3/4 ext thread acc. DIN 2999
Sensor pocket length [mm] 215 mm
Sensor pocket material Brass
Temperature sensor diameter [mm] 16 mm
Temperature sensor length [mm] 210 mm
Temperature sensor material Copper mat. No 2.0090
Temperature setting range [°C] [Max] 40 °C
Temperature setting range [°C] [Min] -10 °C
Time constant [sec] 50 "
Transport temperature [°C] [Max] 50 °C
Transport temperature [°C] [Min] -20 °C
Type AVT

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality