Isolation valve, MBV 2000

061B6001

Max. Working Pressure [bar]: 600.0, Internal connection type: G

Product details

Gross weight 0.068 Kilogram
Net weight 0.067 Kilogram
Volume 0.087 Liter
EAN 5702423133147

 

Ambient temperature range [°C] [max] 200 °C
Ambient temperature range [°C] [min] -20 °C
Ambient temperature range [°F] [max] 382 °F
Ambient temperature range [°F] [min] -4 °F
Burst pressure [bar] 1500 bar
China RoHS compliance Out of scope
EU RoHS compliance Out of scope
External conn. Male/Female Male
External connection size 1/4
External connection standard DIN 3852-E
External connection type G
In scope of WEEE and contain batteries No
Internal connection size 1/4
Internal connection standard DIN 3852
Internal connection type G
Max. test pressure [psig] 8702 psig
Max. Working Pressure [bar] 600 bar
Packing format Multi pack
Product group Shut-off and regulating valves
Product Name Description Isolation valve
Quantity per packing format 60 pc
REACH Candidate List substances No
Specification key MBV2000-111
Type MBV 2000
UK RoHS compliance Out of scope
Width across flats [mm] 24 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality