Accessories, sensors, Accessory cable 5m Round Packard I/20
060G8245
Accessory cable 5m Round Packard I/20, Used for product: DST P1XX, Packing format: Industrial pack, Quantity per packing format: 20
Accessory cable 5m Round Packard I/20, Used for product: DST P1XX, Packing format: Industrial pack, Quantity per packing format: 20
Gross weight | 0.329 Kilogram |
Net weight | 0.294 Kilogram |
Volume | 1.125 Liter |
EAN | 5702424537685 |
Gross weight | 0.329 Kilogram |
Net weight | 0.294 Kilogram |
Volume | 1.125 Liter |
EAN | 5702424537685 |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Accessories, sensors |
Product Name Description | Cable |
Quantity per packing format | 20 pc |
Type | Accessory |
Used for product | DST P1XX |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Accessories, sensors |
Product Name Description | Cable |
Quantity per packing format | 20 pc |
Type | Accessory |
Used for product | DST P1XX |