Pressure switch, KP15

060-122066

Regulation left side [bar]Pe: -0.9 - 7, Regulation right side [bar]Pe: 8 - 32, Differential left side [bar]: 0.7, Differential right side [bar]: 4, Contact function: SPDT+SPST(NO), Reset function, left side: Min convertible

Product details

Bruto masa 0.49 Kilogram
Neto masa 0.465 Kilogram
Volume 0.861 Liter
EAN 5702428517096

 

Application note Not applicable for liquid line
CE evaluated Yes
China RoHS compliance Yes
Contact function SPDT+SPST(NO)
Contain batteries No
Desna stran diferenciala [bar] 4 bar
Desna stran diferenciala [psi] 58 psi
Diferencial leva stran [bar] 0.7 bar
Diferencial leva stran [psi] 10 psi
Dodatki Switches accessories
EEE category 5 small equipment (any external dimension < 50 cm)
Električni priključek Rubber cable gland
Element za zaznavanje tlaka Bellows
EN 60947, električne lastnosti Insulation: 400V
Pollution degree: 3
Rated impulse voltage: 4 kV
Short circuit prot, fuse: 16A
EN 60947, lastnosti ožičenja Flex, ferrules: 0.5-1.5 mm2
Flex, no ferrules: 0.7-2.5 mm2
Solid/stranded: 0.75-2.5 mm2
Enclosure rating Nema (~) 1
EU RoHS compliance Yes
EU RoHS exemption clause No
Funkcija ponastavitve (Reset), leva stran Min convertible
Ime datoteke UL odobritve E31024
In scope of WEEE Yes
Količina v pakiranju 24 kos
Lubricants compatibility Oilfree applications
Maksimalni testni tlak desna stran [bar] 35 bar
Maksimalni testni tlak leva stran [bar] 20 bar
Moč kontakta AC15=10 A, 400 V
AC1=16 A, 400 V
AC3=16 A, 400 V
DC13=12 W, 220 V
LR=112 A, 400 V
Terminal D: 50 VA, 400 V
Možnost servisiranja No
MWP desna stran [bar] Pe 35 bar
MWP desna stran [psig] Pe 510 psig
MWP leva stran [bar] Pe 17 bar
MWP leva stran [psig] Pe 245 psig
Oblika pakiranja Skupinsko pakiranje
Oil free refrigerants R134a
R513A
R515B
Opis izdelka Dual Pressure Control
Pressure connection standard DIN 8906
Product group Switches and thermostats
Product Name Description Pressure switch
Razpon temperature okolja [°C] [Maks] 65 °C
Razpon temperature okolja [°C] [Min] -40 °C
Razpon temperature okolja [°F] [Maksimalna] 149 °F
Razpon temperature okolja [°F] [Minimalna] -40 °F
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R113
R1234yf
R1234yz
R1234ze(E)
R124
R134a
R22
R404A
R407A
R407C
R407F
R407H
R422B
R422D
R438A
R448A
R449A
R449B
R450A
R452A
R454C
R455A
R507A
R513A
R515B
Regulacija na desni strani [bar] Pe [Maks] 32 bar
Regulacija na desni strani [bar] Pe [Min] 8 bar
Regulacija na desni strani [psig] Pe [Maks] 464 psig
Regulacija na desni strani [psig] Pe [Min] 116 psig
Regulacija na levi strani [bar] Pe [Maks] 7 bar
Regulacija na levi strani [bar] Pe [Min] -0.9 bar
Regulacija, razpon leve strani Pe 27 inHg - 101 psig
Reset function, right side Max convertible
SCIP dossier no. b1323c86-8856-44cc-b1c6-6849abe37ee4
SCIP dossier product name KP/KPI pressure switch
Soglasje BV
CCC
CE
CMIM
DNV
EAC
GL
LLC CDC EURO-TYSK
LR
LVD
PZH
RINA
RMRS
RoHS China
c UL us UL873, CS C22.2
Temp. okolja Opomba 80 °C/176 °F for max 120 min
Tlak, moški/ženski Male
Type KP15
UK RoHS compliance Yes
UL approved refrigerants R113
R124
R134a
R22
R404A
R407A
R407C
R407F
R407H
R422B
R422D
R438A
R448A
R449A
R449B
R450A
R452A
R507A
R513A
R515B
UL evaluated Yes
Velikost električnega priključka 6-14 mm
Velikost tlačnega priključka 1/4
Vrsta tlačnega priključka Flare
Zaščitaohišja IP IP30

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality