Solenoid coil, BC110C, DIN Spade, Multi pack

042N7517

Electrical connection: DIN Spade, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00

Product details

Gross weight 0.182 Kilogram
Net weight 0.169 Kilogram
Volume 0.12 Liter
EAN 5702422028574

 

Actuator size 13.5 mm
Ambient temperature range [°C] [max] 40 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 104 °F
Ambient temperature range [°F] [min] -40 °F
China RoHS compliance Out of scope
Coil connection DIN Spade
Colour Blue
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical connection DIN Spade
Electrical connection size 6.3 mm x 0.8 mm
Electrical connection standard EN175301-803
Electrical connector 3 x spades
Enclosure rating IP IP00
EU RoHS compliance Out of scope
Frequency [Hz] 50/60 Hz
In scope of WEEE Yes
Packing format Multi pack
Power consumption 50Hz [VA] 23 VA
Power consumption 60Hz [VA] 18 VA
Power consumption [W] 50Hz 11 W
Power consumption [W] 60Hz 9 W
Product accessories Solenoid coil accessories
Product group Solenoid valves
Product Name Description Solenoid coil
Quantity per packing format 45 pc
REACH Candidate List substances No
Rel. Humidity [% RH] [max] 97 %
Rel. Humidity [% RH] [min] 0 %
Rel. Humidity conditions Non-condensation
Serviceable No
Supply voltage 50Hz Max [V] 110 V
Supply voltage 60Hz Max [V] 110 V
Type BC110C
Type designation BC110C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality