Adapter, Adapter set COM-AD-214

040B0146

Adapter set COM-AD-214, Connection size [in]: 2 1/4-12-2B, Quantity per packing format: 24

Product details

Gross weight 0.364 Kilogram
Net weight 0.345 Kilogram
Volume 1.812 Liter
EAN 5715162665022

 

Connection length [mm] 54 mm
Connection size [in] 2 1/4-12-2B
Connection type UNF
Country of origin MADE IN ITALY
In scope of WEEE and contain batteries No
Packing format Multi pack
PED category Art. 4, par. 3
Product group Oil management accessories
Product Name Description Adapter
Quantity per packing format 24 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. e0068ee7-bb02-440f-b1f9-e1902c6ff0bf
Type Accessory
Type designation Adapter set
Used for product COM 10C
COM 20C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality