Preheaters, FPHE 10, 12.00 kg/h, PTC element: 2 x 120, Thermostat: 60/32

030N6012

FPHE 10 - SERVICE

Product details

Gross weight 0.141 Kilogram
Net weight 0.138 Kilogram
Volume 0.165 Liter
EAN 5702425096006

 

Approval CE
Intertek Semko
Capacity [kg/h] 12 kg/h
CE evaluated Yes
China RoHS compliance Out of scope
Closing valve No
Connections G 1/8
Cut in temperature [°C] 60 °C
Cut out temperature [°C] 32 °C
Description FPHE 10 - SERVICE
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)-I
7(c)-I
In scope of WEEE and contain batteries No
Neck diameter [mm] 18.5 mm
Packing format Multi pack
Product group Preheaters
PTC element 2 x 120
Quantity per packing format 40 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. bdcea616-ab25-46f2-b243-2281a09c42af
SCIP dossier product name Oil preheater FPHE 10
Supply voltage [V] 230 V
Supply voltage [V] [Max] 255 V
Supply voltage [V] [Min] 180 V
Thermostat 60/32
Type FPHE 10
UK RoHS compliance Yes with exemptions
UK RoHS exemption clause 13
21
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality