Oil Nozzles, SFD, 0.4 gal/h, 1.56 kg/h, 45 °, Solid
030F4004
This product is not available in this store. Please contact your local Customer Service Center.
0.40GAL 45SFD
0.40GAL 45SFD
Gross weight | 0.03 Kilogram |
Net weight | 0.025 Kilogram |
Volume | 0.017 Liter |
EAN | 5702425063503 |
Gross weight | 0.03 Kilogram |
Net weight | 0.025 Kilogram |
Volume | 0.017 Liter |
EAN | 5702425063503 |
Approval | CE |
Capacity [kg/h] | 1.56 kg/h |
Capacity [l/h] | 0 L/h |
Capacity [USgal/h] | 0.4 gal/h |
CE evaluated | Yes |
CEN | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | 0.40GAL 45SFD |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Filter grade [µm] | 30-40 |
Filter type | Double filter (sinter) |
LE anti-drip valve | No |
Material type | Steel |
Packing format | Single pack |
Product group | Oil Nozzles |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Reference point | 7 bar, 3.4 cSt, 820 kg/m³ |
Shape | Round |
Specification point | 10 bar, 3.4 cSt, 840 kg/m³ |
Spray angle [°] | 45 ° |
Spray pattern | Solid |
spray pattern marking | SFD |
Type | SFD |
UL evaluated | Out of scope |
Approval | CE |
Capacity [kg/h] | 1.56 kg/h |
Capacity [l/h] | 0 L/h |
Capacity [USgal/h] | 0.4 gal/h |
CE evaluated | Yes |
CEN | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | 0.40GAL 45SFD |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Filter grade [µm] | 30-40 |
Filter type | Double filter (sinter) |
LE anti-drip valve | No |
Material type | Steel |
Packing format | Single pack |
Product group | Oil Nozzles |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Reference point | 7 bar, 3.4 cSt, 820 kg/m³ |
Shape | Round |
Specification point | 10 bar, 3.4 cSt, 840 kg/m³ |
Spray angle [°] | 45 ° |
Spray pattern | Solid |
spray pattern marking | SFD |
Type | SFD |
UL evaluated | Out of scope |