Oil Nozzles, OD B, 15.00 gal/h, 60.44 kg/h, 45 °, Semi solid

030B0093

15.00GAL 45B OD

Product details

Gross weight 0.027 Kilogram
Net weight 0.026 Kilogram
Volume 0.024 Liter
EAN 5702425007439

 

Approval CE
Capacity [kg/h] 60.44 kg/h
Capacity [l/h] 0 L/h
Capacity [USgal/h] 15 gal/h
CE evaluated Yes
CEN No
China RoHS compliance Out of scope
Description 15.00GAL 45B OD
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(a)-I, 6(c)
Filter type None
In scope of WEEE and contain batteries No
LE anti-drip valve No
Material type Brass
Packing format Industrial pack
Product group Oil Nozzles
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Reference point 7 bar, 3.4 cSt, 820 kg/m³
SCIP dossier no. 1e43275f-62dd-46a2-b004-1f531f72447c
SCIP dossier product name OD - Nozzle - 6.00-22.00 gph
Shape Conical
Specification point 10 bar, 3.4 cSt, 840 kg/m³
Spray angle [°] 45 °
Spray pattern Semi solid
spray pattern marking B
Type OD B
UK RoHS compliance Yes with exemptions
UK RoHS exemption clause 12
18
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality