Oil Nozzles, OD B, 3 gal/h, 11.62 kg/h, 45 °, Semi solid

030B0067

3.00GAL 45B OD

Product details

Gross weight 0.034 Kilogram
Net weight 0.034 Kilogram
Volume 0.025 Liter
EAN 5702425007323

 

Approval CE
Capacity [kg/h] 11.62 kg/h
Capacity [l/h] 0 L/h
Capacity [USgal/h] 3 gal/h
CE evaluated Yes
CEN No
China RoHS compliance Out of scope
Contain batteries No
Description 3.00GAL 45B OD
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(a)-I
6(c)
Filter grade [µm] 140
Filter type Monel strainer
LE anti-drip valve No
Material type Brass
Packing format Industrial pack
Product group Oil Nozzles
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Reference point 7 bar, 3.4 cSt, 820 kg/m³
SCIP dossier no. 28e6ee88-87e8-4899-8be6-9efe56f29e2e
SCIP dossier product name OD - Nozzle - 0.00-6.00 gph
Shape Conical
Specification point 10 bar, 3.4 cSt, 840 kg/m³
Spray angle [°] 45 °
Spray pattern Semi solid
spray pattern marking B
Type OD B
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality