Hermetic burn-out filter drier, DAS, 60 cu.in.

023Z1020

Product description: Suction line filter drier, Max. Working Pressure [bar]: 35.0, Connection material: Copper

Product details

Gross weight 2.52 Kilogram
Net weight 2.449 Kilogram
Volume 4.5 Liter
EAN 5702428160339

 

Acid capacity [g] 34.57 g
Acid capacity [oz] 1.219 oz
Activated alum/Molec sieve [%] 70% / 30%
Activated alumina [%] 70 %
Approval UL
Body material Steel
Braket No
Brand ELIMINATOR
China RoHS compliance Yes exceed limitations
Connection material Copper
Connection notes Schraeder Inlet / Outlet
Core Solid core
Core Size code 60 cu.in.
Core type Solid core
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
Filter application Compressor Burnout
Flow direction indicator Label printed 1-way arrow
FlowCap Cond (ARI 730-05)[IMP] Delta p=3PSI
tevap=40°F
FlowCap Cond (ARI 730-05)[SI] Delta p=0.21bar
tevap=4°C
Fluid Group 2
In scope of WEEE and contain batteries No
Inlet 1 connection size [in] 1 1/8 in
Inlet connection type Solder, ODF
Lubricants compatibility Oilfree applications
Max. Working Pressure [bar] 35 bar
Max. Working Pressure [psig] 508 psig
Molecular sieve [%] 30 %
Net volume [foz US] 27.96 Fluid Ounce US
Net volume [l] 0.827 L
Oil free refrigerants R1234ze(E)
R134a
R513A
R515A
Outlet 1 connection size [in] 1 1/8 in
Outlet connection type Solder, ODF
Packing format Multi pack
PED category Art. 4, par. 3
Product accessories No
Product description Suction line filter drier
Product group Filter driers
Product Name Description Hermetic burn-out filter drier
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R125
R134a
R22/R407C
R23
R404A
R407A
R407F
R410A
R422B
R422D
R438A
R448A
R449A
R449B
R452A
R455A
R507A
R513A
SCIP dossier no. a9d5b0f2-6647-48a9-a7b2-4f578fb6931e
SCIP dossier product name Filter Driers
Serviceable No
Shell volume [foz US] 45.44 Fluid Ounce US
Shell volume [l] 1.34 L
Solid core surface [cm2] 680 cm²
Solid core surface [in2] 105.4 in²
Solid core volume [cm3] 517 cm³
Solid core volume [in3] 31.54 in³
Temperature range [°C] [max] 70 °C
Temperature range [°C] [min] -40 °C
Temperature range [°F] [max] 160 °F
Temperature range [°F] [min] -40 °F
Type DAS
Type designation DAS 609SVV
UK RoHS compliance Out of scope
UL approval file name SA6398
UL approved refrigerants R125
R134a
R22
R23
R404A
R407A
R407C
R407F
R410A
R422B
R422D
R438A
R448A
R449A
R449B
R452A
R507A
R513A

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality