Hermetic burn-out filter drier, DAS, 16 cu.in.

023Z1011

Product description: Suction line filter drier, Max. Working Pressure [bar]: 35.0, Connection material: Copper

Product details

Gross weight 0.963 Kilogram
Net weight 0.884 Kilogram
Volume 1.514 Liter
EAN 5702428160421

 

Acid capacity [g] 8.7 g
Acid capacity [oz] 0.307 oz
Activated alum/Molec sieve [%] 70% / 30%
Activated alumina [%] 70 %
Approval UL
Body material Steel
Braket No
Brand ELIMINATOR
China RoHS compliance Yes exceed limitations
Connection material Copper
Connection notes Schraeder Inlet / Outlet
Core Solid core
Core Size code 16 cu.in.
Core type Solid core
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
Filter application Compressor Burnout
Flow capacity [kW] R134a: 12.0
R404A: 17.0
R407C: 20.0
R410A: 20.0
R507: 17.0
Flow capacity [TR] R134a: 3.4
R404A: 4.8
R407C: 5.7
R410A: 5.7
R507: 4.8
Flow direction indicator Label printed 1-way arrow
FlowCap Cond (ARI 730-05)[IMP] Delta p=3PSI
tevap=40°F
FlowCap Cond (ARI 730-05)[SI] Delta p=0.21bar
tevap=4°C
Fluid Group 2
In scope of WEEE and contain batteries No
Inlet 1 connection size [in] 3/4 in
Inlet connection type Solder, ODF
Lubricants compatibility Oilfree applications
Max. Working Pressure [bar] 35 bar
Max. Working Pressure [psig] 508 psig
Molecular sieve [%] 30 %
Net volume [foz US] 7.63 Fluid Ounce US
Net volume [l] 0.226 L
Oil free refrigerants R1234ze(E)
R134a
R513A
R515A
Outlet 1 connection size [in] 3/4 in
Outlet connection type Solder, ODF
Packing format Multi pack
PED category Art. 4, par. 3
Product accessories No
Product description Suction line filter drier
Product group Filter driers
Product Name Description Hermetic burn-out filter drier
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R1234yf
R1234ze(E)
R125
R134a
R22/R407C
R23
R290
R32
R404A
R407A
R407F
R410A
R422B
R422D
R438A
R444B
R448A
R449A
R449B
R450A
R452A
R452B
R454B
R455A
R507A
R513A
R600
SCIP dossier no. a9d5b0f2-6647-48a9-a7b2-4f578fb6931e
SCIP dossier product name Filter Driers
Serviceable No
Shell volume [foz US] 11.97 Fluid Ounce US
Shell volume [l] 0.35 L
Solid core surface [cm2] 183 cm²
Solid core surface [in2] 28.34 in²
Solid core volume [cm3] 128 cm³
Solid core volume [in3] 7.84 in³
Temperature range [°C] [max] 70 °C
Temperature range [°C] [min] -40 °C
Temperature range [°F] [max] 160 °F
Temperature range [°F] [min] -40 °F
Type DAS
Type designation DAS 166SVV
UK RoHS compliance Out of scope
UL approval file name SA6398
UL approved refrigerants R125
R134a
R22
R23
R404A
R407A
R407C
R407F
R410A
R422B
R422D
R438A
R448A
R449A
R449B
R450A
R452A
R507A
R513A

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality