Filter drier, core, DCR

023U4383

Product Type: DC, Gasket included: Yes

Product details

Gross weight 0.692 Kilogram
Net weight 0.587 Kilogram
Volume 1.4 Liter
EAN 5702428004916

 

Acid capacity [g] 9.09 g
Acid capacity [oz] 0.321 oz
Activated alumina [%] 20 %
Brand ELIMINATOR
Core Size code 48 cu.in.
Core type Solid core
Drying Cap[Drops of Water]24°C R1234ze: 1386
R134a: 1296
R404A: 1350
R407C: 1259
R410A: 1174
R452A: 1339
R507: 1414
Drying Cap[Drops of Water]52°C R1234ze: 1246
R134a: 1187
R404A: 1279
R407C: 1160
R410A: 1044
R452A: 1248
R507: 1272
Filter application Std Moisture & Acid Capacity
Gasket included Yes
In scope of WEEE and contain batteries No
Lubricants compatibility Oilfree applications
Molecular sieve [%] 80 %
Oil free refrigerants R1234ze(E)
R134a
R513A
R515A
R516A
Packing format Industrial pack
Parts included 1 x Gasket (023U0743)
2 x Felt gasket (633L5312)
Parts Program name DCR
Product group Filter driers
Product Name Description Filter drier, core
Quantity per packing format 455 pc
REACH Candidate List substances No
Refrigerants R134a
R22/R407C
R401A
R402A
R404A
R409A
R410A
R421A
R422D
R502
R507A
Solid core surface [cm2] 612 cm²
Solid core surface [in2] 95 in²
Solid core volume [cm3] 727 cm³
Solid core volume [in3] 44 in³
Type DC
Type designation 48-DC
Used for product 023U4381
Used for product comments SinglePack

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality