Filter drier, core, DCR

023U4381

Product Type: DC, Gasket included: Yes

Product details

Gross weight 0.712 Kilogram
Net weight 0.709 Kilogram
Volume 2.11 Liter
EAN 5702428004893

 

Acid capacity [g] 9.09 g
Acid capacity [oz] 0.321 oz
Activated alumina [%] 20 %
Brand ELIMINATOR
China RoHS compliance Out of scope
Core Size code 48 cu.in.
Core type Solid core
Drying Cap[Drops of Water]24°C R1234ze: 1386
R134a: 1296
R404A: 1350
R407C: 1259
R410A: 1174
R452A: 1339
R507: 1414
Drying Cap[Drops of Water]52°C R1234ze: 1246
R134a: 1187
R404A: 1279
R407C: 1160
R410A: 1044
R452A: 1248
R507: 1272
EU RoHS compliance Out of scope
Filter application Std Moisture & Acid Capacity
Gasket included Yes
In scope of WEEE and contain batteries No
Lubricants compatibility Oilfree applications
Molecular sieve [%] 80 %
Oil free refrigerants R1234ze(E)
R134a
R513A
R515A
R516A
Packing format Industrial pack
Parts included 1 x Gasket (023U0743)
2 x Felt gasket (633L5312)
Parts Program name DCR
Product group Filter driers
Product Name Description Filter drier, core
Quantity per packing format 8 pc
REACH Candidate List substances No
Refrigerants R134a
R22/R407C
R290
R401A
R402A
R404A
R409A
R410A
R421A
R422D
R502
R507A
Solid core surface [cm2] 612 cm²
Solid core surface [in2] 95 in²
Solid core volume [cm3] 727 cm³
Solid core volume [in3] 44 in³
Type DC
Type designation 48-DC
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality