Magnetic coils, BE

018F7912

Electrical connection: Terminal box, Supply voltage [V] DC: 24, Enclosure rating IP: IP67

Product details

Gross weight 0.304 Kilogram
Net weight 0.286 Kilogram
Volume 0.279 Liter
EAN 5702428170925

 

Approval Standard
Description Coil BE024DS 24V DC
EEE category 5 small equipment (any external dimension 50 cm)​
Electrical connection Terminal box
Enclosure rating IP IP67
Frequency [Hz] DC
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Product description Magnetic coils
Product group Accessories
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. e1534687-9129-4796-8151-656dd16d6529
SCIP dossier product name RD
Supply voltage [V] DC 24 V
Type Magnetic coil
Type designation BE

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality