Solenoid coil, BZ120C, Cable, 9 m, Multi pack

018F4703

Solenoid coil, Product Type: BZ120C, Enclosure rating IP: IP65, Coil connection: Cable, Actuator size: 13.5 mm

Product details

Gross weight 0.985 Kilogram
Net weight 0.923 Kilogram
Volume 3.391 Liter
EAN 5702428890502

 

Actuator size 13.5 mm
Ambient temperature range [°C] [max] 45 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 113 °F
Ambient temperature range [°F] [min] -40 °F
Approval ATEX - Cat. 2 - Zone 1
CCC
Cable length [in] 354 in
Cable length [m] 9 m
China RoHS compliance Out of scope
Coil connection Cable
Coil fastening Clip-on
Colour Blue
Conductor area [mm2] 3 x 0.75 mm2
Contain batteries No
Electrical conn. comments Earth conn. wiring > 4 mm2
Electrical connection Cable
Enclosure rating IP IP65
Enclosure rating Nema (~) 4
EU RoHS compliance Out of scope
EX Sales text -40°C < Ta < +45°C
II 2G Ex mb IIC T4 Gb
Frequency [Hz] 50/60 Hz
Packing format Multi pack
Parts Program name EV220B 15 - 50
EV220B 6 - 22
EV224B
EV227B
EV250B
Power consumption 50Hz [VA] 16 VA
Power consumption 60Hz [VA] 16 VA
Power consumption [W] 50Hz 8 W
Power consumption [W] 60Hz 8.5 W
Product accessories Solenoid coil accessories
Product group Solenoid valves
Product Name Description Solenoid coil
Quantity per packing format 12 pc
REACH Candidate List substances No
Rel. Humidity [% RH] [max] 100 %
Rel. Humidity [% RH] [min] 0 %
Serviceable No
Supply voltage 50Hz Max [V] 110 V
Supply voltage 60Hz Max [V] 120 V
Type BZ120C
Type designation BZ120C
Used for product EV220B 15 - 50: not NO valves

Tilbehør

Reservedele

Erstatningsprodukt

Erstatningsvare.

Erstatningsprodukt

DrivePro® Service

Software

Software and firmware to extend functionality