Pilot for water reg. valve, WVTS, 0 °C - 30 °C

016D1005

Product details

Gross weight 1.169 Kilogram
Net weight 1.168 Kilogram
Volume 2.35 Liter
EAN 5702422047063

 

Cap. tube length fraction [in] 196 27/32 in
Capillary tube length [mm] 5000 mm
China RoHS compliance Out of scope
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Max. sensor temperature [°C] 57 °C
Max. sensor temperature [°F] 134.6 °F
Packing format Multi pack
Parts included Control element
Spring housing
Parts Program name WVTS
Product accessories Generic accessories
Product group Water regulating valves
Product Name Description Pilot for water reg. valve
Quantity per packing format 8 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. f7d782f1-04df-4c40-bfe2-ea3a06dce79f
SCIP dossier product name WVS/WVTS
Serviceable Water valve spare parts
Temperature range [°C] [max] 30 °C
Temperature range [°C] [min] 0 °C
Temperature range [°F] [max] 86 °F
Temperature range [°F] [min] 32 °F
Type WVTS
UK RoHS compliance Out of scope
Used for product WVTS 100
WVTS 32
WVTS 40
WVTS 50
WVTS 65
WVTS 80

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality