Pilot for water reg. valve, WVTS, 25 °C - 65 °C

016D1003

Product details

Gross weight 1.068 Kilogram
Net weight 1.042 Kilogram
Volume 2.35 Liter
EAN 5702422012412

 

Cap. tube length fraction [in] 78 47/64 in
Capillary tube length [mm] 2000 mm
China RoHS compliance Out of scope
Contain batteries No
EU RoHS compliance Out of scope
Max. sensor temperature [°C] 90 °C
Max. sensor temperature [°F] 194 °F
Packing format Multi pack
Parts included Control element
Spring housing
Parts Program name WVTS
Product accessories Generic accessories
Product group Water regulating valves
Product Name Description Pilot for water reg. valve
Quantity per packing format 8 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. fc3470cc-5810-44ef-89ac-d393613841da
SCIP dossier product name WV Valves
Serviceable Water valve spare parts
Temperature range [°C] [max] 65 °C
Temperature range [°C] [min] 25 °C
Temperature range [°F] [max] 149 °F
Temperature range [°F] [min] 77 °F
Type WVTS
Used for product WVTS 100
WVTS 32
WVTS 40
WVTS 50
WVTS 65
WVTS 80

Zubehör

Ersatzteile

Ersatzprodukt

Ersatzprodukt

Ersatzprodukt

DrivePro® Services

Software

Software and firmware to extend functionality