Energy meters, For product type: SonoSelect and Safe, M-BUS Module with 2 pulse inputs

014U1998

Product Type: Accessories

Product details

Gross weight 0.052 Kilogram
Net weight 0.052 Kilogram
Volume 0.251 Liter
EAN 5702425130939

 

1 Primary battery SUM weight Kg 0.01
1 Primary battery weight Kg 0.01
Battery qty 1
Battery type or Name 0,5 AA Lithium (ER14250)
China RoHS compliance Yes
Contain batteries Yes
Description M-BUS Module with 2 pulse inputs
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Yes
EU RoHS exemption clause No
For product type SonoSelect and Safe
In scope of WEEE Yes
Product group Energy meters
REACH Candidate List substances No
Type Accessories
Type of accessories Calculator accessories
Weight per battery 10 g

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality