Energy meters, For product type: SonoSelect and Safe, Module 2 Pulse Input

014U1995

Product Type: Accessories

Product details

Gross weight 0.05 Kilogram
Net weight 0.049 Kilogram
Volume 0.251 Liter
EAN 5702425138676

 

1 Primary battery SUM weight Kg 0.01
1 Primary battery weight Kg 0.01
Battery qty 1
Battery type or Name 0,5 AA Lithium
China RoHS compliance Yes
Description Module 2 Pulse Input
EEE category 5 small equipment (any external dimension 50 cm)​
EU RoHS compliance Yes
EU RoHS exemption clause No
For product type SonoSelect and Safe
In scope of WEEE Yes
In scope of WEEE and contain batteries Yes
Product group Energy meters
REACH Candidate List substances No
Type Accessories
Type of accessories Calculator accessories
UK RoHS compliance Yes
Weight per battery 10 g

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality