Energy meters, For product type: SonoSelect and Safe, DN15, Gasket Set

014U1964

Product Type: Accessories

Product details

Gross weight 0.002 Kilogram
Net weight 0.002 Kilogram
Volume 0.003 Liter
EAN 5702425126970

 

China RoHS compliance Yes
Description DN15, Gasket Set
EEE category 5 small equipment (any external dimension 50 cm)
EU RoHS compliance Yes
EU RoHS exemption clause No
For product type SonoSelect and Safe
In scope of WEEE Yes
Product group Energy meters
REACH Candidate List substances No
Type Accessories
Type of accessories Fittings PN16 95°C
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality