Sight glass socket, SGP 3/4 RX, 3/4 in, NPT

014L0005

Max. Working Pressure [bar]: 52.0, Connection type: NPT, Connection size: 3/4 in

Product details

Gross weight 0.102 Kilogram
Net weight 0.092 Kilogram
Volume 0.081 Liter
EAN 5702428818940

 

Approval C UL US LISTED
Approval file name REF. LIQUID INDICATOR 76H4
Body material Brass
China RoHS compliance Yes exceed limitations
Connection material Brass
Connection size 3/4 in
Connection size [in] 3/4 in
Connection standard ANSI/ASME B1.20.1
Connection type NPT
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Floating ball [pc] 1 pc
In scope of WEEE and contain batteries No
Lubricants compatibility Oilfree applications
Max. Working Pressure [bar] 52 bar
Max. Working Pressure [psig] 754 psig
Moisture indicator No indicator
Oil free refrigerants R1234ze(E)
R134a
R513A
R515B
Packing format Multi pack
Product accessories No
Product group Sight glasses
Product Name Description Sight glass socket
Quantity per packing format 19 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R1233zd(E)
R1234yf
R1234ze(E)
R134a
R22
R32
R404A
R407A
R407C
R407F
R407H
R410A
R448A
R449A
R450A
R452A
R452B
R454B
R454C
R455A
R463A
R507A
R513A
R515B
SCIP dossier no. 525e07d8-f4a6-4108-b8f8-36090550941f
Serviceable No
Temperature range [°C] [max] 80 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 175 °F
Temperature range [°F] [min] -58 °F
Type SGP 3/4 RX
UK RoHS compliance Out of scope
UL approval file name REF. LIQUID INDICATOR 76H4
UL approved refrigerants R1233zd(E)
R134a
R22
R404A
R407A
R407C
R407F
R407H
R410A
R448A
R449A
R450A
R452A
R463A
R507A
R513A
R515B
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality