Compression fittings, DN 20, G 1 A

013U0134

Comp. fittings for VMT DN20 fi 18x1

Product details

Gross weight 0.15 Kilogram
Net weight 0.15 Kilogram
Volume 0.331 Liter
EAN 5702420014241

 

Connection size G 1 A
Connection types Internal thread
Description Comp. fittings for VMT DN20 fi 18x1
Diameter [mm] 20 mm
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
In scope of WEEE and contain batteries No
Material Brass CW617N
Packing format Single pack
Packing quantity 1
Pressure nominal [bar] 10 bar
Product group Tailpieces
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Compression fittings

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality