RAV, PN 10, DN 25, 3.10 m³/h, 0.8 bar, Internal thread

013U0027

RAV PN10 25/3,1 2-way/8 int.thr Straight

Product details

Gross weight 0.886 Kilogram
Net weight 0.886 Kilogram
Volume 0.679 Liter
EAN 5702420012933

 

Application Heating and cooling
Cavitation factor 0.5
China RoHS compliance Out of scope
Closing differential pressure [bar] [Max] 0.8 bar
Connection size Inlet Rp 1 Outlet R 1 Inlet Rp 1, Outlet R 1
Connection standard ISO 7/1
Connection types Internal thread
Description RAV PN10 25/3,1 2-way/8 int.thr Straight
Diameter [mm] 25 mm
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow characteristic Linear
Function Control valve
In scope of WEEE and contain batteries No
Kvs values [m³/h] 3.1 m³/h
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 6
Pressure class PN 10
Pressure nominal [bar] 10 bar
Product group Motorized control valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 240047a6-fb36-415c-a225-1e3a885478ae
Spindle position Normally open
Stroke [mm] 1.1 mm
Type RAV
UK RoHS compliance Out of scope
Valve body material Brass W. No 2.0402
Valve cone material NBR rubber
Valve size DN 25

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality