H-piece valves, RLV-KDV, 15, Angle right

013G7871

Dynamic H-piece valve, pressure independent

Product details

Gross weight 0.4 Kilogram
Net weight 0.4 Kilogram
Volume 0.375 Liter
EAN 5702425155314

 

Application 2-pipe system
China RoHS compliance Out of scope
Connection to radiator G 1/2
Connection to system G 3/4
Description Dynamic H-piece valve, pressure independent
Design Angle right
Differential pressure range [bar] [Max] 0.6 bar
Differential pressure range [bar] [Min] 0.15 bar
Distance center to center [mm] 50 mm
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow [l/h] [Max] 159 L/h
Flow temperature [°C] [Max] 95 °C
In scope of WEEE and contain batteries No
Product group H-piece valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 821ec210-2fb3-4238-a6af-6c9ecc6072d1
SCIP dossier product name RLV-KDV, H-piece
Surface Nickel plated
Test pressure [bar] 16 bar
Type RLV-KDV
UK RoHS compliance Out of scope
Valve size 15
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality