RAX-K Sensors, RAX-K 6080, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, M30x1.5

013G6080

For non Danfoss valves, positive shut-off feature.

Product details

Gross weight 0.148 Kilogram
Net weight 0.136 Kilogram
Volume 0.29 Liter
EAN 5702420110523

 

Capillary tube length [m] [Max] 0 m
Colour White RAL 9016
Connection type to sensor Metal nut
Connection type to valve M30x1.5
Contents of set Sensor
Description For non Danfoss valves, positive shut-off feature.
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Frost protection Yes
In scope of WEEE and contain batteries No
Product group Radiator Sensors
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 511b035b-e298-4eaa-8992-b86aea66abb3
SCIP dossier product name RAX-K Sensor
Sensor design RAX-K
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor type Built-in sensor
Sensor version RAX-K 6080
Shut-off function Yes
Temperature limitation No
Type RAX-K Sensors
UNSPSC CODE 40101801

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality