VHS-UN, 15, Straight

013G4742

VHS-UN 3/4" x 1/2" straight, nickel-plated with drain-off

Product details

Gross weight 0.75 Kilogram
Net weight 0.75 Kilogram
Volume 0.854 Liter
EAN 5702420036113

 

Application 2-pipe system
China RoHS compliance Out of scope
Connection size in G 3/4 A
Connection size out G 1/2 A
Description VHS-UN 3/4" x 1/2" straight, nickel-plated with drain-off
Design Straight
Differential pressure range [bar] [Max] 0.6 bar
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow temperature [°C] [Max] 120 °C
In scope of WEEE and contain batteries No
Kv measuring range 0.02 - 0.48
Kv value at setting 1 [m³/h] 0.02 m³/h
Kv value at setting 2 [m³/h] 0.04 m³/h
Kv value at setting 3 [m³/h] 0.07 m³/h
Kv value at setting 4 [m³/h] 0.12 m³/h
Kv value at setting 5 [m³/h] 0.19 m³/h
Kv value at setting 6 [m³/h] 0.27 m³/h
Kv value at setting 7 [m³/h] 0.33 m³/h
Kv value at setting N [m³/h] 0.48 m³/h
Kvs values [m³/h] 0.57 m³/h
Product group VHS valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Recomended differential pressure [bar] [Max] 0.2 bar
Recomended differential pressure [bar] [Min] 0.05 bar
SCIP dossier no. 6f9e51a8-fd6c-4a75-ae5e-979aa9b0fb6f
SCIP dossier product name VHS-UN valve
Test pressure [bar] 16 bar
Type VHS-UN
UK RoHS compliance Out of scope
UNSPSC CODE 40101801
Valve size 15
Valve type Normal flow
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality