VHS-E, 15, Straight

013G4692

VHS-E 3/4" x 1/2" straight, nickel-plated with drain-off

Product details

Gross weight 0.75 Kilogram
Net weight 0.75 Kilogram
Volume 0.854 Liter
EAN 5702420046716

 

Application 1-pipe system
China RoHS compliance Out of scope
Connection size in G 3/4 A
Connection size out G 1/2 A
Description VHS-E 3/4" x 1/2" straight, nickel-plated with drain-off
Design Straight
Differential pressure range [bar] [Max] 0.6 bar
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow temperature [°C] [Max] 120 °C
In scope of WEEE and contain batteries No
Kvs values [m³/h] 1.2 m³/h
Product group VHS valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Recomended differential pressure [bar] [Max] 0.2 bar
Recomended differential pressure [bar] [Min] 0.05 bar
SCIP dossier no. 1c6c9887-9101-48a2-b8fc-d494f92365dd
Test pressure [bar] 16 bar
Type VHS-E
UK RoHS compliance Out of scope
Valve size 15
Valve type Fixed capacity
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality