Product details

Gross weight 0.764 Kilogram
Net weight 0.764 Kilogram
Volume 0.82 Liter
EAN 5702420052335

 

Application 2-pipe system
China RoHS compliance Out of scope
Connection size in G 3/4 A
Connection size out G 1/2 A
Description VHS-UR, reverse flow
Design Angle
Differential pressure range [bar] [Max] 0.6 bar
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow temperature [°C] [Max] 120 °C
In scope of WEEE and contain batteries No
Kv measuring range 0.02 - 0.48
Kv value at setting 1 [m³/h] 0.02 m³/h
Kv value at setting 2 [m³/h] 0.04 m³/h
Kv value at setting 3 [m³/h] 0.07 m³/h
Kv value at setting 4 [m³/h] 0.12 m³/h
Kv value at setting 5 [m³/h] 0.19 m³/h
Kv value at setting 6 [m³/h] 0.27 m³/h
Kv value at setting 7 [m³/h] 0.33 m³/h
Kv value at setting N [m³/h] 0.48 m³/h
Kvs values [m³/h] 0.57 m³/h
Product group VHS valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Recomended differential pressure [bar] [Max] 0.2 bar
Recomended differential pressure [bar] [Min] 0.05 bar
SCIP dossier no. 3236c634-8bda-4da7-9489-db85f624f3c2
SCIP dossier product name VHS-UR 15 ANGLE WITH INVERTED FLOW DIREC
Test pressure [bar] 16 bar
Type VHS-UR
UK RoHS compliance Out of scope
Valve size 15
Valve type Low flow reverse
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality