Compression fittings for Alupex tubings, G 1/2" A, 16x2, Chrome plated

013G4200

Alupex fittings for pipe 16 x 2 mm, chrome

Product details

Gross weight 0.038 Kilogram
Net weight 0.035 Kilogram
Volume 0.022 Liter
EAN 5702420071497

 

Connections G 1/2" A
Description Alupex fittings for pipe 16 x 2 mm, chrome
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Finish Chrome plated
Flow temperature [°C] [Max] 95 °C
For tubings Alupex
For valves VHX-DUO
VHX-MONO
RA-URX
RLV-X
RA-NCX
RLV-CX
In scope of WEEE and contain batteries No
Label product Yes
Product group Compression fittings
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. abe89b9c-9c8e-4292-a0d4-3cc021ec1db1
SCIP dossier product name Fitting 12-16mm Chrome
Test pressure [bar] 10 bar
Thread External
Tube dimension [mm] 16x2
Type Compression fittings for Alupex tubings
Usage for AluPex
Working pressure [bar] [Max] 6 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality