Compression fittings for PEX plastic tubings, G 1/2" A, 15x2.5, Nickel plated

013G4147

PEX fittings for pipe 15 x 2,5 mm

Product details

Gross weight 0.034 Kilogram
Net weight 0.034 Kilogram
Volume 0.083 Liter
EAN 5702420032849

 

Connections G 1/2" A
Description PEX fittings for pipe 15 x 2,5 mm
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Finish Nickel plated
Flow temperature [°C] [Max] 95 °C
For tubings PEX plastic
For valves RA 15/6T
RA 15/6TB
RA-FN 15
RA-N 15
RA-U/UN 15
RLV 15
RLV-S 15
RA-DV 15
In scope of WEEE and contain batteries No
Label product Yes
Product group Compression fittings
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 69281211-20a8-4328-8a70-3a17301534fa
SCIP dossier product name FITTING FOR 15X2,5MM PEX TUBE, G."A
Test pressure [bar] 10 bar
Thread External
Tube dimension [mm] 15x2.5
Type Compression fittings for PEX plastic tubings
Usage for Pex tubes
Working pressure [bar] [Max] 6 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality