Compression fittings for PEX plastic tubings, G 1/2" A, 14x2, Nickel plated

013G4144

PEX fittings for pipe 14 x 2 mm

Product details

Gross weight 0.036 Kilogram
Net weight 0.036 Kilogram
Volume 0.082 Liter
EAN 5702420032825

 

Connections G 1/2" A
Description PEX fittings for pipe 14 x 2 mm
EU RoHS compliance Yes with exemptions
Finish Nickel plated
Flow temperature [°C] [Max] 95 °C
For tubings PEX plastic
For valves RA 15/6T
RA 15/6TB
RA-FN 15
RA-N 15
RA-U/UN 15
RLV 15
RLV-S 15
RA-DV 15
In scope of WEEE and contain batteries No
Product group Compression fittings
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Test pressure [bar] 10 bar
Thread External
Tube dimension [mm] 14x2
Type Compression fittings for PEX plastic tubings
Usage for Pex tubes
Working pressure [bar] [Max] 6 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality