Compression fittings for steel and copper tubings, G 3/4", 12, Nickel plated

013G4122

Cu/Steel fittings for pipe 12 mm

Product details

Gross weight 0.058 Kilogram
Net weight 0.055 Kilogram
Volume 0.082 Liter
EAN 5702420033358

 

Connections G 3/4"
Description Cu/Steel fittings for pipe 12 mm
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Finish Nickel plated
Flow temperature [°C] [Max] 120 °C
For tubings Steel and Copper
For valves Couplings
Manifold CFD
RA 15/6T
RA 15/6TB
RA-C 15
RLV-K
RLV-KS
RLV-KDV
In scope of WEEE and contain batteries No
Label product Yes
Product group Compression fittings
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. a76c5ed7-e33e-4d63-b06e-8751d1fc2312
Test pressure [bar] 16 bar
Thread Internal
Tube dimension [mm] 12
Type Compression fittings for steel and copper tubings
Usage for steel & copper
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality