Lance Valves, RA 15/6TB, Floor connection, Rp 1/2

013G3210

RA 15/6TB special lance valve for radiator underneath connection

Product details

Gross weight 0.542 Kilogram
Net weight 0.542 Kilogram
Volume 1.04 Liter
EAN 5702420020860

 

Application 2-pipe system
Connection size in Rp 1/2
Connection size out R 1/2
Description RA 15/6TB special lance valve for radiator underneath connection
Design Floor connection
Differential pressure range [bar] [Max] 0.6 bar
Flow temperature [°C] [Max] 120 °C
In scope of WEEE and contain batteries No
Kvs values [m³/h] 1 m³/h
Product group Lance Valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 9603eada-28c1-49cf-bc28-6fcd682c3337
SCIP dossier product name RA 15/6TB
Test pressure [bar] 16 bar
Type RA 15/6TB
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality