Union Nuts and Tailpieces, Tailpiece, Standard, DN 25

013G3187

Nickel plated

Product details

Gross weight 0.128 Kilogram
Net weight 0.127 Kilogram
Volume 0.049 Liter
EAN 5702420069463

 

Description Nickel plated
For valves TRV, RLV
In scope of WEEE and contain batteries No
Product group Accessories
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 8a0242e8-412c-49a3-a1dd-3316a1631b57
Size DN 25
Tailpiece type Standard
Type Union Nuts and Tailpieces
Type of accessories Tailpiece

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality