Union Nuts and Tailpieces, Tailpiece, Standard, DN 10

013G3181

Nickel plated

Product details

Gross weight 0.027 Kilogram
Net weight 0.026 Kilogram
Volume 0.012 Liter
EAN 5702420069401

 

Description Nickel plated
For valves TRV, RLV
In scope of WEEE and contain batteries No
Product group Accessories
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 8a0242e8-412c-49a3-a1dd-3316a1631b57
Size DN 10
Tailpiece type Standard
Type Union Nuts and Tailpieces
Type of accessories Tailpiece

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality